How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | RQ: | 7.98 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| T: | 2.188 | V: | 4.26 in |
| D: | 5.12 | C: | 14 in |
| AE2: | 0.68 | F: | 5.81 |
| B: | 13 | I: | 7.5 in |
| AJ: | 7.25 | BD: | 9 |
| AG: | 10.5 | BE1: | 0.5 in |
| J: | 11 in | AD: | 8.85 |
| LQ1: | 8.61 in | G: | 2.91 |
| AK: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Ratio: | 7.5:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 28.1 |
| Thrust Rating - output shaft: | 2021 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 210 | Ratio Range: | 7.5:1 |
| Bore Code: | 35 | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Model Code: | HMQ852 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.188 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Series Code: | GR |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Output Torque Rating (in-lb): | 7213 in/lbs |

