How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | BE1: | 0.5 in |
| BF: | 0.53 | AE1: | 0.97 |
| I: | 7.5 in | V: | 4.26 in |
| AD: | 8.85 | T: | 2.25 |
| AJ: | 7.25 | F: | 5.81 |
| RQ: | 7.98 in | J: | 11 in |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| B: | 13 | AK: | 8.5 |
| AE2: | 0.68 | AG: | 10.5 |
| C: | 14 in | BD: | 9 |
| G: | 2.91 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210 |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 28.1 |
| Thrust Rating - output shaft: | 2021 | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Output Shaft Direction: | H1 |
| Model Code: | HMQ852 | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Bore Code: | 36 |
| Output Diameter (in): | 2.25 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 7213 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

