How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | LQ1: | 8.61 in |
| AD: | 8.85 | D: | 5.12 |
| C: | 14 in | V: | 4.26 in |
| AE1: | 0.97 | BF: | 0.53 |
| I: | 7.5 in | AK: | 8.5 |
| RQ: | 7.98 in | B: | 13 |
| AE2: | 0.68 | T: | 2.688 |
| BE1: | 0.5 in | G: | 2.91 |
| J: | 11 in | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | BD: | 9 |
| F: | 5.81 |
Technical Specifications
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.688 in | Assembly: | HMQ-H1 |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Series Code: | GR | Service Factor: | 1 |
| Bore Code: | 43 | Input Style: | C-Face Quill |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2021 |
| Motor Frame Size: | 210 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Output Key: | 5/8 X 4.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 28.1 |
| Model Code: | HMQ852 | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Output Torque Rating (in-lb): | 7213 in/lbs |

