How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AG: | 10.5 |
| BE1: | 0.5 in | F: | 5.81 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BF: | 0.53 |
| T: | 3 | AK: | 8.5 |
| C: | 14 in | LQ1: | 8.61 in |
| V: | 4.26 in | J: | 11 in |
| G: | 2.91 | AE2: | 0.68 |
| RQ: | 7.98 in | BD: | 9 |
| B: | 13 | AD: | 8.85 |
| AJ: | 7.25 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | HMQ852 |
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 210 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 48 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Style: | C-Face Quill | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2021 |
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 28.1 | Series Code: | GR |
| Output Diameter (in): | 3 in | Ratio: | 7.5:1 |
| Output RPM: | 233 | Input Bore (C Face): | 1.375 |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Center Distance (in): | 5.25 | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Output Torque Rating (in-lb): | 7213 in/lbs |

