How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | LQ1: | 8.61 in |
| J: | 11 in | F: | 5.81 |
| AE2: | 0.68 | I: | 7.5 in |
| BD: | 9 | AK: | 8.5 |
| V: | 4.26 in | RQ: | 7.98 in |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| T: | 3.188 | B: | 13 |
| AE1: | 0.97 | AD: | 8.85 |
| BF: | 0.53 | BE1: | 0.5 in |
| AG: | 10.5 | AJ: | 7.25 |
| C: | 14 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3.188 in | Input HP @ 1750 RPM: | 28.1 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series Code: | GR | Output RPM: | 233 |
| Thrust Rating - output shaft: | 2021 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210 | Input RPM: | 1,750 |
| Bore Code: | 51 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Model Code: | HMQ852 |
| Ratio Range: | 7.5:1 | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Output Torque Rating (in-lb): | 7213 in/lbs |

