How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 4.26 in |
| B: | 13 | D: | 5.12 |
| AJ: | 7.25 | G: | 2.91 |
| RQ: | 7.98 in | T: | 2.188 |
| C: | 14 in | AK: | 8.5 |
| F: | 5.81 | AE1: | 0.97 |
| AE2: | 0.68 | BF: | 0.53 |
| J: | 11 in | BE1: | 0.5 in |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| AD: | 8.85 | AG: | 10.5 |
| I: | 7.5 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 23.15 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-H1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 2.188 in |
| Series Code: | GR | Output RPM: | 175 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210 | Bore Code: | 35 |
| Model Code: | HMQ852 | Thrust Rating - output shaft: | 2449 |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 7827 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

