How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | B: | 13 |
| G: | 2.91 | C: | 14 in |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AJ: | 7.25 |
| AD: | 8.85 | AK: | 8.5 |
| RQ: | 7.98 in | LQ1: | 8.61 in |
| I: | 7.5 in | J: | 11 in |
| D: | 5.12 | BD: | 9 |
| AE2: | 0.68 | T: | 2.25 |
| BF: | 0.53 | AE1: | 0.97 |
| BE1: | 0.5 in |
Technical Specifications
| Series Code: | GR | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Motor Frame Size: | 210 | Gear Type: | Worm |
| Bore Code: | 36 | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 23.15 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ852 | Assembly: | HMQ-H1 |
| Output Diameter (in): | 2.25 in | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Thrust Rating - output shaft: | 2449 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 5.25 |
| Ratio: | 10:1 | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
| Output Torque Rating (in-lb): | 7827 in/lbs |

