Grove Gear W8520611.39 - HMQ852-10-H1-210-39
Part #:W8520611.39
Catalog #:HMQ852-10-H1-210-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AD: | 8.85 |
| RQ: | 7.98 in | G: | 2.91 |
| BE1: | 0.5 in | D: | 5.12 |
| V: | 4.26 in | BD: | 9 |
| J: | 11 in | F: | 5.81 |
| T: | 2.438 | I: | 7.5 in |
| AK: | 8.5 | B: | 13 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| AJ: | 7.25 | BF: | 0.53 |
| C: | 14 in | AG: | 10.5 |
| LQ1: | 8.61 in |
Technical Specifications
| Motor Frame Size: | 210 | Service Factor: | 1 |
| Output Diameter (in): | 2.438 in | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 39 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | HMQ-H1 |
| Series Code: | GR | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2449 | Output Shaft Direction: | H1 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Output RPM: | 175 |
| Model Code: | HMQ852 | Input HP @ 1750 RPM: | 23.15 |
| Ratio: | 10:1 | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
| Output Torque Rating (in-lb): | 7827 in/lbs |

