How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AJ: | 7.25 |
| AK: | 8.5 | AE1: | 0.97 |
| AE2: | 0.68 | AD: | 8.85 |
| G: | 2.91 | BE1: | 0.5 in |
| BD: | 9 | RQ: | 7.98 in |
| C: | 14 in | BF: | 0.53 |
| B: | 13 | T: | 3 |
| LQ1: | 8.61 in | I: | 7.5 in |
| J: | 11 in | AG: | 10.5 |
| D: | 5.12 | F: | 5.81 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Series Code: | GR | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 3 in | Ratio: | 10:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210 |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Model Code: | HMQ852 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 5.25 | Assembly: | HMQ-H1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 23.15 | Bore Code: | 48 |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2449 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 175 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
| Output Torque Rating (in-lb): | 7827 in/lbs |

