How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 5.12 |
| RQ: | 7.98 in | C: | 14 in |
| AE1: | 0.97 | AJ: | 7.25 |
| AE2: | 0.68 | G: | 2.91 |
| BD: | 9 | BF: | 0.53 |
| AK: | 8.5 | T: | 2.188 |
| F: | 5.81 | B: | 13 |
| LQ1: | 8.61 in | I: | 7.5 in |
| AG: | 10.5 | J: | 11 in |
| V: | 4.26 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Ratio: | 15:1 | Output RPM: | 116 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Motor Frame Size: | 210 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Thrust Rating - output shaft: | 3033 |
| Model Code: | HMQ852 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Bore Code: | 35 | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Service Factor: | 1 |
| Input Style: | C-Face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 18.11 | Assembly: | HMQ-H1 |
| Output Diameter (in): | 2.188 in | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 8941 in/lbs |

