Grove Gear W8520612.36 - HMQ852-15-H1-210-36
Part #:W8520612.36
Catalog #:HMQ852-15-H1-210-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 2.25 |
| AJ: | 7.25 | G: | 2.91 |
| BD: | 9 | J: | 11 in |
| B: | 13 | RQ: | 7.98 in |
| LQ1: | 8.61 in | AD: | 8.85 |
| AG: | 10.5 | AE2: | 0.68 |
| I: | 7.5 in | BF: | 0.53 |
| D: | 5.12 | F: | 5.81 |
| AE1: | 0.97 | C: | 14 in |
| AK: | 8.5 | V: | 4.26 in |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Ratio: | 15:1 | Thrust Rating - output shaft: | 3033 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.375 |
| Ratio Range: | 15:1 | Output RPM: | 116 |
| Bore Code: | 36 | Output Shaft Assembly Code: | H1 |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 18.11 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | H1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series Code: | GR | Output Diameter (in): | 2.25 in |
| Input Style: | C-Face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | HMQ852 |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 8941 in/lbs |

