How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | BF: | 0.53 |
| AK: | 8.5 | AE1: | 0.97 |
| J: | 11 in | B: | 13 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| F: | 5.81 | AE2: | 0.68 |
| V: | 4.26 in | LQ1: | 8.61 in |
| I: | 7.5 in | BD: | 9 |
| RQ: | 7.98 in | D: | 5.12 |
| G: | 2.91 | T: | 2.688 |
| BE1: | 0.5 in | C: | 14 in |
| AG: | 10.5 |
Technical Specifications
| Output Shaft Direction: | H1 | Series Code: | GR |
| Input Style: | C-Face Quill | Model Code: | HMQ852 |
| Output Shaft Assembly Code: | H1 | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 3033 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Bore Code: | 43 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 18.11 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Ratio: | 15:1 | Output RPM: | 116 |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.688 in | Input RPM: | 1,750 |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 210 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Torque Rating (in-lb): | 8941 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

