How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | D: | 5.12 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| G: | 2.91 | AG: | 10.5 |
| C: | 14 in | RQ: | 7.98 in |
| AJ: | 7.25 | I: | 7.5 in |
| J: | 11 in | AE2: | 0.68 |
| BF: | 0.53 | F: | 5.81 |
| T: | 3 | B: | 13 |
| AK: | 8.5 | AD: | 8.85 |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| V: | 4.26 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Ratio: | 15:1 | Model Code: | HMQ852 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 18.11 | Thrust Rating - output shaft: | 3033 |
| Output RPM: | 116 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3 in | Input Style: | C-Face Quill |
| Service Factor: | 1 | Assembly: | HMQ-H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Series Code: | GR |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210 |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 48 | Output Torque Rating (in-lb): | 8941 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

