Grove Gear W8520613.48 - HMQ852-20-H1-210-48
Part #:W8520613.48
Catalog #:HMQ852-20-H1-210-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | I: | 7.5 in |
| AJ: | 7.25 | C: | 14 in |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| D: | 5.12 | B: | 13 |
| AE1: | 0.97 | AG: | 10.5 |
| T: | 3 | BF: | 0.53 |
| V: | 4.26 in | AD: | 8.85 |
| BD: | 9 | J: | 11 in |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| G: | 2.91 | AE2: | 0.68 |
| AK: | 8.5 |
Technical Specifications
| Series Code: | GR | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Bore Code: | 48 |
| Assembly: | HMQ-H1 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 14.56 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Model Code: | HMQ852 | Output Diameter (in): | 3 in |
| Motor Frame Size: | 210 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 87 |
| Thrust Rating - output shaft: | 3412 | Output Torque Rating (in-lb): | 9351 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

