Grove Gear W8520614.35 - HMQ852-25-H1-210-35
Part #:W8520614.35
Catalog #:HMQ852-25-H1-210-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AE1: | 0.97 |
| AG: | 10.5 | J: | 11 in |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| V: | 4.26 in | AD: | 8.85 |
| BD: | 9 | G: | 2.91 |
| RQ: | 7.98 in | T: | 2.188 |
| I: | 7.5 in | AJ: | 7.25 |
| AK: | 8.5 | BE1: | 0.5 in |
| C: | 14 in | B: | 13 |
| BF: | 0.53 | AE2: | 0.68 |
| F: | 5.81 |
Technical Specifications
| Model Code: | HMQ852 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Output RPM: | 70 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 2.188 in |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Bore Code: | 35 |
| Output Shaft Direction: | H1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 12.19 | Series Code: | GR |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 210 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9517 in/lbs |

