How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | BD: | 9 |
| AE1: | 0.97 | T: | 2.938 |
| AK: | 8.5 | I: | 7.5 in |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | J: | 11 in |
| B: | 13 | AG: | 10.5 |
| AE2: | 0.68 | BE1: | 0.5 in |
| V: | 4.26 in | G: | 2.91 |
| AJ: | 7.25 | F: | 5.81 |
| BF: | 0.53 | C: | 14 in |
| RQ: | 7.98 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Type: | Right Angle |
| Bore Code: | 47 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 12.19 |
| Motor Frame Size: | 210 | Series Code: | GR |
| Output Diameter (in): | 2.938 in | Housing Material: | Cast Iron |
| Assembly: | HMQ-H1 | Input Style: | C-Face Quill |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 70 |
| Model Code: | HMQ852 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9517 in/lbs |

