Grove Gear W8520615.32 - HMQ852-30-H1-210-32
Part #:W8520615.32
Catalog #:HMQ852-30-H1-210-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | RQ: | 7.98 in |
| Center Distance (in): | 5.25 in | T: | 2 |
| V: | 4.26 in | BF: | 0.53 |
| B: | 13 | G: | 2.91 |
| AK: | 8.5 | BE1: | 0.5 in |
| AE1: | 0.97 | BD: | 9 |
| AJ: | 7.25 | AE2: | 0.68 |
| F: | 5.81 | D: | 5.12 |
| C: | 14 in | I: | 7.5 in |
| LQ1: | 8.61 in | AD: | 8.85 |
| J: | 11 in |
Technical Specifications
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Motor Frame Size: | 210 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Series Code: | GR |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 10.538 | Model Code: | HMQ852 |
| Ratio Range: | 30:1 | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Output Shaft Assembly Code: | H1 | Bore Code: | 32 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 1.375 | Output RPM: | 58 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 9627 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

