Grove Gear W8520615.35 - HMQ852-30-H1-210-35
Part #:W8520615.35
Catalog #:HMQ852-30-H1-210-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| C: | 14 in | G: | 2.91 |
| BD: | 9 | AE2: | 0.68 |
| AD: | 8.85 | AE1: | 0.97 |
| F: | 5.81 | RQ: | 7.98 in |
| AJ: | 7.25 | LQ1: | 8.61 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| T: | 2.188 | J: | 11 in |
| V: | 4.26 in | AG: | 10.5 |
| D: | 5.12 | B: | 13 |
| BE1: | 0.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 10.538 | Series Code: | GR |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | HMQ852 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 30:1 | Assembly: | HMQ-H1 |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output RPM: | 58 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210 | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | H1 | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 9627 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

