Grove Gear W8520615.40 - HMQ852-30-H1-210-40
Part #:W8520615.40
Catalog #:HMQ852-30-H1-210-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | G: | 2.91 |
| T: | 2.5 | F: | 5.81 |
| BD: | 9 | LQ1: | 8.61 in |
| B: | 13 | AD: | 8.85 |
| AE2: | 0.68 | BF: | 0.53 |
| AE1: | 0.97 | C: | 14 in |
| AG: | 10.5 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| AJ: | 7.25 | I: | 7.5 in |
| V: | 4.26 in | J: | 11 in |
| AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 2.5 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 58 | Input HP @ 1750 RPM: | 10.538 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Input Bore (C Face): | 1.375 | Bore Code: | 40 |
| Thrust Rating - output shaft: | 3412 | Assembly: | HMQ-H1 |
| Ratio: | 30:1 | Gear Type: | Worm |
| Motor Frame Size: | 210 | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | HMQ852 |
| Series Code: | GR | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9627 in/lbs |

