Grove Gear W8520616.35 - HMQ852-40-H1-210-35
Part #:W8520616.35
Catalog #:HMQ852-40-H1-210-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | I: | 7.5 in |
| AE1: | 0.97 | LQ1: | 8.61 in |
| D: | 5.12 | AG: | 10.5 |
| C: | 14 in | BE1: | 0.5 in |
| J: | 11 in | AE2: | 0.68 |
| T: | 2.188 | Center Distance (in): | 5.25 in |
| G: | 2.91 | AK: | 8.5 |
| F: | 5.81 | B: | 13 |
| V: | 4.26 in | BF: | 0.53 |
| RQ: | 7.98 in | AJ: | 7.25 |
| BD: | 9 |
Technical Specifications
| Output Shaft Direction: | H1 | Bore Code: | 35 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Output RPM: | 43 | Motor Frame Size: | 210 |
| Input Bore (C Face): | 1.375 | Model Code: | HMQ852 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.188 in | Ratio: | 40:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | HMQ-H1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 8.105 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 9419 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

