Grove Gear W8520616.36 - HMQ852-40-H1-210-36
Part #:W8520616.36
Catalog #:HMQ852-40-H1-210-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | T: | 2.25 |
| D: | 5.12 | AK: | 8.5 |
| BF: | 0.53 | C: | 14 in |
| G: | 2.91 | F: | 5.81 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | RQ: | 7.98 in |
| B: | 13 | BD: | 9 |
| LQ1: | 8.61 in | AJ: | 7.25 |
| AG: | 10.5 | V: | 4.26 in |
| I: | 7.5 in | AE1: | 0.97 |
| BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 210 | Output Shaft Direction: | H1 |
| Output Diameter (in): | 2.25 in | Model Code: | HMQ852 |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 8.105 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Bore Code: | 36 | Ratio: | 40:1 |
| Output RPM: | 43 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Assembly: | HMQ-H1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Series Code: | GR |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 9419 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

