Grove Gear W8520616.48 - HMQ852-40-H1-210-48
Part #:W8520616.48
Catalog #:HMQ852-40-H1-210-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 3 |
| AK: | 8.5 | V: | 4.26 in |
| J: | 11 in | AD: | 8.85 |
| G: | 2.91 | I: | 7.5 in |
| AE1: | 0.97 | BE1: | 0.5 in |
| AG: | 10.5 | LQ1: | 8.61 in |
| RQ: | 7.98 in | BD: | 9 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| B: | 13 | D: | 5.12 |
| F: | 5.81 | AE2: | 0.68 |
| BF: | 0.53 |
Technical Specifications
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| Bore Code: | 48 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 8.105 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Model Code: | HMQ852 | Housing Material: | Cast Iron |
| Output RPM: | 43 | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 3 in | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 210 | Output Key: | 3/4 X 4.00 |
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9419 in/lbs |

