How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AG: | 10.5 | AD: | 8.85 |
| V: | 4.26 in | F: | 5.81 |
| AJ: | 7.25 | RQ: | 7.98 in |
| I: | 7.5 in | LQ1: | 8.61 in |
| B: | 13 | BD: | 9 |
| D: | 5.12 | BF: | 0.53 |
| C: | 14 in | AK: | 8.5 |
| G: | 2.91 | AE1: | 0.97 |
| J: | 11 in | T: | 3.438 |
| AE2: | 0.68 |
Technical Specifications
| Output Diameter (in): | 3.438 in | Motor Frame Size: | 210 |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Bore Code: | 55 | Assembly: | HMQ-H1 |
| Model Code: | HMQ852 | Output RPM: | 43 |
| Ratio Range: | 40:1 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 8.105 | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | H1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Torque Rating (in-lb): | 9419 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

