How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | V: | 4.26 in |
| BF: | 0.53 | D: | 5.12 |
| C: | 14 in | J: | 11 in |
| AJ: | 7.25 | B: | 13 |
| AE1: | 0.97 | LQ1: | 8.61 in |
| AK: | 8.5 | BE1: | 0.5 in |
| G: | 2.91 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| T: | 2 | I: | 7.5 in |
| RQ: | 7.98 in | AD: | 8.85 |
| BD: | 9 |
Technical Specifications
| Input Style: | C-Face Quill | Model Code: | HMQ852 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | H1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 6.777 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Series Code: | GR | Bore Code: | 32 |
| Input RPM: | 1,750 | Assembly: | HMQ-H1 |
| Output Diameter (in): | 2 in | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 9362 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

