How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | J: | 11 in |
| AE1: | 0.97 | V: | 4.26 in |
| BF: | 0.53 | AK: | 8.5 |
| BD: | 9 | G: | 2.91 |
| F: | 5.81 | BE1: | 0.5 in |
| AD: | 8.85 | AG: | 10.5 |
| T: | 2.188 | D: | 5.12 |
| I: | 7.5 in | LQ1: | 8.61 in |
| B: | 13 | AE2: | 0.68 |
| AJ: | 7.25 | C: | 14 in |
| RQ: | 7.98 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.777 | Assembly: | HMQ-H1 |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 35 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ852 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Series Code: | GR | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Output Shaft Direction: | H1 |
| Center Distance (in): | 5.25 | Output Torque Rating (in-lb): | 9362 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

