How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | I: | 7.5 in |
| AE1: | 0.97 | F: | 5.81 |
| BE1: | 0.5 in | T: | 2.25 |
| Center Distance (in): | 5.25 in | B: | 13 |
| D: | 5.12 | BD: | 9 |
| AE2: | 0.68 | J: | 11 in |
| C: | 14 in | LQ1: | 8.61 in |
| AK: | 8.5 | BF: | 0.53 |
| RQ: | 7.98 in | AJ: | 7.25 |
| G: | 2.91 | V: | 4.26 in |
| AD: | 8.85 |
Technical Specifications
| Output Shaft Direction: | H1 | Ratio Range: | 50:1 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Ratio: | 50:1 | Service Factor: | 1 |
| Output RPM: | 35 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.777 |
| Bore Code: | 36 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210 |
| Model Code: | HMQ852 | Housing Material: | Cast Iron |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.25 in | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9362 in/lbs |

