How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | G: | 2.91 |
| BF: | 0.53 | AE2: | 0.68 |
| V: | 4.26 in | I: | 7.5 in |
| BD: | 9 | AD: | 8.85 |
| BE1: | 0.5 in | RQ: | 7.98 in |
| AJ: | 7.25 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| F: | 5.81 | D: | 5.12 |
| B: | 13 | T: | 2.188 |
| J: | 11 in | C: | 14 in |
| LQ1: | 8.61 in |
Technical Specifications
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | H1 | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 5.816 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Ratio: | 60:1 |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Assembly: | HMQ-H1 |
| Bore Code: | 35 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 29 | Series Code: | GR |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Output Shaft Direction: | H1 | Model Code: | HMQ852 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210 |
| Input Keyway (C Face): | 5/16 X 5/32 | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
| Output Torque Rating (in-lb): | 9212 in/lbs |

