How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 7.5 in |
| F: | 5.81 | BD: | 9 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| T: | 2.5 | AE1: | 0.97 |
| RQ: | 7.98 in | AJ: | 7.25 |
| LQ1: | 8.61 in | BF: | 0.53 |
| V: | 4.26 in | D: | 5.12 |
| C: | 14 in | J: | 11 in |
| AG: | 10.5 | B: | 13 |
| AK: | 8.5 | AD: | 8.85 |
| G: | 2.91 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 2.5 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Motor Frame Size: | 210 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 5.816 |
| Ratio Range: | 60:1 | Bore Code: | 40 |
| Output RPM: | 29 | Center Distance (in): | 5.25 |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Assembly: | HMQ-H1 | Input Style: | C-Face Quill |
| Series Code: | GR | Model Code: | HMQ852 |
| Output Key: | 5/8 X 4.00 | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
| Output Torque Rating (in-lb): | 9212 in/lbs |

