How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | Center Distance (in): | 5.25 in |
| T: | 3.188 | I: | 7.5 in |
| F: | 5.81 | B: | 13 |
| V: | 4.26 in | AD: | 8.85 |
| AK: | 8.5 | G: | 2.91 |
| J: | 11 in | AJ: | 7.25 |
| BD: | 9 | LQ1: | 8.61 in |
| C: | 14 in | BF: | 0.53 |
| RQ: | 7.98 in | AE2: | 0.68 |
| BE1: | 0.5 in | AG: | 10.5 |
| AE1: | 0.97 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series Code: | GR | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.816 | Ratio Range: | 60:1 |
| Model Code: | HMQ852 | Housing Material: | Cast Iron |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Output Key: | 3/4 X 4.00 |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210 | Output Diameter (in): | 3.188 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 51 | Assembly: | HMQ-H1 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 29 |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
| Output Torque Rating (in-lb): | 9212 in/lbs |

