Grove Gear W8520618.55 - HMQ852-60-H1-210-55
Part #:W8520618.55
Catalog #:HMQ852-60-H1-210-55
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | BD: | 9 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| I: | 7.5 in | AG: | 10.5 |
| J: | 11 in | AJ: | 7.25 |
| AK: | 8.5 | C: | 14 in |
| BE1: | 0.5 in | AE2: | 0.68 |
| RQ: | 7.98 in | T: | 3.438 |
| LQ1: | 8.61 in | B: | 13 |
| D: | 5.12 | G: | 2.91 |
| V: | 4.26 in | AD: | 8.85 |
| BF: | 0.53 |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Assembly: | HMQ-H1 | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Output RPM: | 29 | Series Code: | GR |
| Output Diameter (in): | 3.438 in | Motor Frame Size: | 210 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Model Code: | HMQ852 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.816 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | H1 | Bore Code: | 55 |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Key: | 7/8 X 4.00 |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
| Output Torque Rating (in-lb): | 9212 in/lbs |

