How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| G: | 2.91 | J: | 11 in |
| C: | 14 in | AE1: | 0.97 |
| V: | 4.26 in | AD: | 8.85 |
| D: | 5.12 | AG: | 10.5 |
| B: | 13 | RQ: | 7.98 in |
| BE1: | 0.5 in | AE2: | 0.68 |
| LQ1: | 8.61 in | AK: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
| BF: | 0.53 | F: | 5.81 |
| T: | 2.188 |
Technical Specifications
| Motor Frame Size: | 210 | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series Code: | GR |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 80:1 |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | H1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Model Code: | HMQ852 | Output Shaft Assembly Code: | H1 |
| Ratio: | 80:1 | Output RPM: | 21 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.906 | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

