How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | RQ: | 7.98 in |
| C: | 14 in | BE1: | 0.5 in |
| G: | 2.91 | J: | 11 in |
| AK: | 8.5 | B: | 13 |
| BF: | 0.53 | V: | 4.26 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | LQ1: | 8.61 in |
| BD: | 9 | AE1: | 0.97 |
| I: | 7.5 in | F: | 5.81 |
| T: | 2.688 | D: | 5.12 |
| AE2: | 0.68 |
Technical Specifications
| Ratio Range: | 80:1 | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 2.906 | Output RPM: | 21 |
| Output Diameter (in): | 2.688 in | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Bore Code: | 43 |
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | HMQ852 |
| Motor Frame Size: | 210 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

