How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| V: | 4.26 in | B: | 13 |
| AD: | 8.85 | D: | 5.12 |
| BF: | 0.53 | AJ: | 7.25 |
| J: | 11 in | AE1: | 0.97 |
| G: | 2.91 | BE1: | 0.5 in |
| AG: | 10.5 | C: | 14 in |
| F: | 5.81 | BD: | 9 |
| I: | 7.5 in | LQ1: | 8.61 in |
| T: | 3.188 |
Technical Specifications
| Output RPM: | 21 | Input Bore (C Face): | 1.375 |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3.188 in | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 2.906 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 210 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| Input Style: | C-Face Quill | Series Code: | GR |
| Output Shaft Assembly Code: | H1 | Bore Code: | 51 |
| Model Code: | HMQ852 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

