How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| AD: | 8.85 | AE2: | 0.68 |
| BE1: | 0.5 in | AE1: | 0.97 |
| T: | 3.438 | AK: | 8.5 |
| BF: | 0.53 | LQ1: | 8.61 in |
| B: | 13 | AJ: | 7.25 |
| G: | 2.91 | I: | 7.5 in |
| J: | 11 in | C: | 14 in |
| V: | 4.26 in | D: | 5.12 |
| BD: | 9 | F: | 5.81 |
| AG: | 10.5 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Bore Code: | 55 | Center Distance (in): | 5.25 |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Assembly: | HMQ-H1 | Output Diameter (in): | 3.438 in |
| Output Shaft: | Hollow Bore | Output RPM: | 21 |
| Output Shaft Direction: | H1 | Series Code: | GR |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ852 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.906 |
| Input Style: | C-Face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 80:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Output Key: | 7/8 X 4.00 | Motor Frame Size: | 210 |
| Output Shaft Assembly Code: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 5478 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

