How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | T: | 2 |
| I: | 7.5 in | C: | 14 in |
| AK: | 8.5 | LQ1: | 8.61 in |
| B: | 13 | BD: | 9 |
| J: | 11 in | RQ: | 7.98 in |
| BE1: | 0.5 in | F: | 5.81 |
| AG: | 10.5 | AE2: | 0.68 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| D: | 5.12 | AE1: | 0.97 |
| AD: | 8.85 | AJ: | 7.25 |
| V: | 4.26 in |
Technical Specifications
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Model Code: | HMQ852 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 2.072 |
| Output Shaft Direction: | H1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 210 |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 32 |
| Housing Material: | Cast Iron | Series Code: | GR |
| Ratio: | 100:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17 |
| Output Key: | 1/2 X 3.38 | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

