How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | G: | 2.91 |
| AG: | 10.5 | D: | 5.12 |
| RQ: | 7.98 in | F: | 5.81 |
| AE1: | 0.97 | V: | 4.26 in |
| T: | 2.438 | BD: | 9 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AJ: | 7.25 | B: | 13 |
| J: | 11 in | AE2: | 0.68 |
| BF: | 0.53 | AK: | 8.5 |
| C: | 14 in | I: | 7.5 in |
| LQ1: | 8.61 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Output RPM: | 17 |
| No. of Gear Reductions: | Single | Bore Code: | 39 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Series Code: | GR |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 2.072 |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ852 |
| Motor Frame Size: | 210 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Assembly: | HMQ-H1 | Output Diameter (in): | 2.438 in |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Ratio: | 100:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

