How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AD: | 8.85 |
| B: | 13 | G: | 2.91 |
| T: | 2.688 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | J: | 11 in |
| F: | 5.81 | AK: | 8.5 |
| D: | 5.12 | BF: | 0.53 |
| BD: | 9 | C: | 14 in |
| RQ: | 7.98 in | V: | 4.26 in |
| I: | 7.5 in | AE1: | 0.97 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AG: | 10.5 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output Key: | 5/8 X 4.00 |
| Model Code: | HMQ852 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | H1 |
| Bore Code: | 43 | Input RPM: | 1,750 |
| Output RPM: | 17 | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | Output Diameter (in): | 2.688 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.072 | Housing Material: | Cast Iron |
| Series Code: | GR | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3412 | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

