How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | G: | 2.91 |
| BD: | 9 | J: | 11 in |
| AK: | 8.5 | AJ: | 7.25 |
| AG: | 10.5 | D: | 5.12 |
| AE1: | 0.97 | AD: | 8.85 |
| C: | 14 in | AE2: | 0.68 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| B: | 13 | LQ1: | 8.61 in |
| F: | 5.81 | BF: | 0.53 |
| BE1: | 0.5 in | T: | 3 |
| V: | 4.26 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Output Diameter (in): | 3 in |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 2.072 |
| Model Code: | HMQ852 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Motor Frame Size: | 210 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | H1 |
| Assembly: | HMQ-H1 | Output RPM: | 17 |
| Bore Code: | 48 | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 3/4 X 4.00 | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

