How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 2.91 |
| AE1: | 0.97 | AJ: | 7.25 |
| T: | 3.438 | C: | 14 in |
| J: | 11 in | AK: | 8.5 |
| V: | 4.26 in | LQ1: | 8.61 in |
| B: | 13 | Center Distance (in): | 5.25 in |
| F: | 5.81 | BE1: | 0.5 in |
| AE2: | 0.68 | I: | 7.5 in |
| AG: | 10.5 | RQ: | 7.98 in |
| AD: | 8.85 | D: | 5.12 |
| BF: | 0.53 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210 |
| Series Code: | GR | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Thrust Rating - output shaft: | 3412 | Assembly: | HMQ-H1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| Output Shaft Assembly Code: | H1 | Output Key: | 7/8 X 4.00 |
| Housing Material: | Cast Iron | Model Code: | HMQ852 |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 2.072 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3.438 in | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Output RPM: | 17 |
| Center Distance (in): | 5.25 | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

