How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | J: | 11 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| C: | 14 in | F: | 5.81 |
| BD: | 9 | B: | 13 |
| T: | 2.438 | D: | 5.12 |
| V: | 4.26 in | AD: | 8.85 |
| AG: | 10.5 | LQ1: | 9.17 in |
| AE1: | 0.97 | AK: | 8.5 |
| I: | 7.5 in | RQ: | 8.54 in |
| AJ: | 7.25 | G: | 2.91 |
| BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 32.51 | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1675 | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Bore Code: | 39 |
| Output Shaft Assembly Code: | H1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Bore (C Face): | 1.625 |
| Output RPM: | 350 | Gear Type: | Worm |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Output Diameter (in): | 2.438 in | Motor Frame Size: | 250 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Series Code: | GR | Model Code: | HMQ852 |
| Service Factor: | 1 | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 5753 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

