Grove Gear W8520621.40 - HMQ852-05-H1-250-40
Part #:W8520621.40
Catalog #:HMQ852-05-H1-250-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | T: | 2.5 |
| AG: | 10.5 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| F: | 5.81 | V: | 4.26 in |
| LQ1: | 9.17 in | BD: | 9 |
| D: | 5.12 | B: | 13 |
| AK: | 8.5 | AE2: | 0.68 |
| G: | 2.91 | C: | 14 in |
| I: | 7.5 in | BE1: | 0.5 in |
| J: | 11 in | RQ: | 8.54 in |
| AD: | 8.85 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | HMQ852 |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Ratio: | 5:1 | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 32.51 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 2.5 in | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250 | Series Code: | GR |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1675 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Bore Code: | 40 | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |
| Output Torque Rating (in-lb): | 5753 in/lbs |

