How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | BD: | 9 |
| D: | 5.12 | F: | 5.81 |
| BE1: | 0.5 in | AE2: | 0.68 |
| G: | 2.91 | T: | 2.688 |
| RQ: | 8.54 in | AG: | 10.5 |
| B: | 13 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | I: | 7.5 in |
| LQ1: | 9.17 in | V: | 4.26 in |
| AK: | 8.5 | BF: | 0.53 |
| AJ: | 7.25 | J: | 11 in |
| C: | 14 in |
Technical Specifications
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Model Code: | HMQ852 | Output Shaft Assembly Code: | H1 |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Output RPM: | 350 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Input HP @ 1750 RPM: | 32.51 | Ratio Range: | 5:1 |
| Series Code: | GR | Motor Frame Size: | 250 |
| Bore Code: | 43 | Output Diameter (in): | 2.688 in |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1675 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 5753 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

