Grove Gear W8520621.48 - HMQ852-05-H1-250-48
Part #:W8520621.48
Catalog #:HMQ852-05-H1-250-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | B: | 13 |
| AE2: | 0.68 | BF: | 0.53 |
| I: | 7.5 in | C: | 14 in |
| T: | 3 | AE1: | 0.97 |
| AJ: | 7.25 | BE1: | 0.5 in |
| BD: | 9 | AK: | 8.5 |
| D: | 5.12 | RQ: | 8.54 in |
| AD: | 8.85 | V: | 4.26 in |
| J: | 11 in | LQ1: | 9.17 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| F: | 5.81 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Ratio: | 5:1 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Output RPM: | 350 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 32.51 | Input Bore (C Face): | 1.625 |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series Code: | GR | Input Style: | C-Face Quill |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1675 | Motor Frame Size: | 250 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Output Diameter (in): | 3 in | Bore Code: | 48 |
| Ratio Range: | 5:1 | Model Code: | HMQ852 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 5753 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

