How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| RQ: | 8.54 in | D: | 5.12 |
| AG: | 10.5 | V: | 4.26 in |
| BF: | 0.53 | AD: | 8.85 |
| C: | 14 in | BE1: | 0.5 in |
| BD: | 9 | I: | 7.5 in |
| J: | 11 in | G: | 2.91 |
| LQ1: | 9.17 in | F: | 5.81 |
| T: | 2.25 | AE2: | 0.68 |
| AJ: | 7.25 | AE1: | 0.97 |
| B: | 13 |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Input HP @ 1750 RPM: | 28.1 |
| Output Shaft: | Hollow Bore | Series Code: | GR |
| Motor Frame Size: | 250 | Assembly: | HMQ-H1 |
| Output Diameter (in): | 2.25 in | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 36 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ852 | Ratio Range: | 7.5:1 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2021 |
| Service Factor: | 1 | Output RPM: | 233 |
| Ratio: | 7.5:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | H1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 7213 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

