How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AD: | 8.85 | AJ: | 7.25 |
| BD: | 9 | BE1: | 0.5 in |
| J: | 11 in | LQ1: | 9.17 in |
| D: | 5.12 | BF: | 0.53 |
| C: | 14 in | AE1: | 0.97 |
| AG: | 10.5 | RQ: | 8.54 in |
| I: | 7.5 in | B: | 13 |
| V: | 4.26 in | F: | 5.81 |
| AE2: | 0.68 | G: | 2.91 |
| T: | 2.438 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 28.1 |
| Ratio Range: | 7.5:1 | Series Code: | GR |
| Input Style: | C-Face Quill | Output RPM: | 233 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Diameter (in): | 2.438 in |
| Model Code: | HMQ852 | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 39 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 250 | Assembly: | HMQ-H1 |
| Thrust Rating - output shaft: | 2021 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 7213 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

