How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AG: | 10.5 |
| BF: | 0.53 | D: | 5.12 |
| F: | 5.81 | BE1: | 0.5 in |
| B: | 13 | V: | 4.26 in |
| RQ: | 8.54 in | BD: | 9 |
| LQ1: | 9.17 in | G: | 2.91 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| C: | 14 in | J: | 11 in |
| AK: | 8.5 | AD: | 8.85 |
| AE2: | 0.68 | AJ: | 7.25 |
| T: | 2.688 |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series Code: | GR | Output Diameter (in): | 2.688 in |
| Bore Code: | 43 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ852 |
| Output RPM: | 233 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Motor Frame Size: | 250 |
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 28.1 |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Thrust Rating - output shaft: | 2021 | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Output Torque Rating (in-lb): | 7213 in/lbs |

