How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AK: | 8.5 |
| AJ: | 7.25 | B: | 13 |
| RQ: | 8.54 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AE2: | 0.68 |
| AG: | 10.5 | D: | 5.12 |
| AE1: | 0.97 | BD: | 9 |
| G: | 2.91 | BE1: | 0.5 in |
| T: | 2.938 | AD: | 8.85 |
| J: | 11 in | BF: | 0.53 |
| C: | 14 in | I: | 7.5 in |
| LQ1: | 9.17 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 1.625 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Motor Frame Size: | 250 | Assembly: | HMQ-H1 |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series Code: | GR |
| Input Keyway (C Face): | 3/8 X 3/16 | Thrust Rating - output shaft: | 2021 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Model Code: | HMQ852 | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 2.938 in | Output RPM: | 233 |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 28.1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Bore Code: | 47 |
| Input Style: | C-Face Quill | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Output Torque Rating (in-lb): | 7213 in/lbs |

