How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | B: | 13 |
| T: | 3 | C: | 14 in |
| AK: | 8.5 | AE1: | 0.97 |
| J: | 11 in | AD: | 8.85 |
| D: | 5.12 | BD: | 9 |
| AE2: | 0.68 | I: | 7.5 in |
| BF: | 0.53 | RQ: | 8.54 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | F: | 5.81 |
| G: | 2.91 | V: | 4.26 in |
| BE1: | 0.5 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Thrust Rating - output shaft: | 2021 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input HP @ 1750 RPM: | 28.1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Output RPM: | 233 | Bore Code: | 48 |
| Output Shaft Assembly Code: | H1 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Output Diameter (in): | 3 in |
| Motor Frame Size: | 250 | Gear Type: | Worm |
| Model Code: | HMQ852 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output Torque Rating (in-lb): | 7213 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

