How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | B: | 13 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | T: | 2.5 |
| RQ: | 8.54 in | AD: | 8.85 |
| V: | 4.26 in | C: | 14 in |
| BE1: | 0.5 in | J: | 11 in |
| BD: | 9 | G: | 2.91 |
| AJ: | 7.25 | AG: | 10.5 |
| AE2: | 0.68 | LQ1: | 9.17 in |
| AE1: | 0.97 | F: | 5.81 |
| BF: | 0.53 |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Thrust Rating - output shaft: | 2449 |
| Input HP @ 1750 RPM: | 23.15 | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 2.5 in |
| Bore Code: | 40 | Ratio: | 10:1 |
| Assembly: | HMQ-H1 | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Model Code: | HMQ852 | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Output RPM: | 175 |
| Ratio Range: | 10:1 | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Motor Frame Size: | 250 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
| Output Torque Rating (in-lb): | 7827 in/lbs |

