How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | BE1: | 0.5 in |
| AD: | 8.85 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| G: | 2.91 | AK: | 8.5 |
| J: | 11 in | V: | 4.26 in |
| AE1: | 0.97 | BF: | 0.53 |
| AJ: | 7.25 | AG: | 10.5 |
| BD: | 9 | RQ: | 8.54 in |
| T: | 2.938 | D: | 5.12 |
| B: | 13 | C: | 14 in |
| F: | 5.81 |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | GR |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Ratio: | 10:1 |
| Output Key: | 3/4 X 4.00 | Assembly: | HMQ-H1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | H1 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ852 |
| Output Diameter (in): | 2.938 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 23.15 | Input Keyway (C Face): | 3/8 X 3/16 |
| Thrust Rating - output shaft: | 2449 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 47 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Output RPM: | 175 | Service Factor: | 1 |
| Motor Frame Size: | 250 | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
| Output Torque Rating (in-lb): | 7827 in/lbs |

